For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
W90 HROK HJOF - Screw-in socket, angle 90°
Bill of material
W 90 HRO K 24 HJOF
DES
Identifier
W 90 HRO K 24 HJOF
G1
Thread G1
G 1 1/2
G2
Thread G2
2-12 UN
SW
Width across flats SW
48 mm
S1
Width across flats S1
55 mm
OR1
O-ring 1
44.04x3.53 mm
OR2
O-ring 2
37.82x1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.